| package ti.uia.runtime |
 |
package ti.uia.runtime [1, 0, 0, 2] {
// Interface to service LogSnapshot events
// Interface defining the ServiceMgr's proxy
// UIA timestamp provider interface
// Context-aware Instrumentation Event Filtering infrastructure
// Module defines the header format to be used when logging an event
// Context Change Event logging manager for logging context change events
// Snapshot Event logging manager for logging blocks of memory, strings in memory
and names of dynamically created objects
// SyncPoint Event logging module for logging sync point events. Allows sync
point events to use a different logger instance than used for other events
// A logger which stores Log events in a non-blocking, streamable
circular buffer
// A logger which stores Log events in a non-blocking, streamable
circular buffer
// Logger implementation that stores Log records into shared memory
// A logger which stores Log events in a non-blocking, streamable
circular buffer
// /*!
Function pointer type definitions for various types of loggers
// Module that manages UIA Services
// Transport function specification module
// Unified Arch. Hardware Interrupt Context Instrumentation
// Packet format communications between instrumentation clients
and instrumentation endpoints
}
generated on Wed, 26 Oct 2011 00:41:36 GMT