| module ti.sdo.ipc.family.omap3530.NotifySetup |
 |
 |
#include <ti/sdo/ipc/family/omap3530/NotifySetup.h>
Functions common to all INotifySetup modules |
Int | |
UInt16 | |
SizeT | |
Functions common to all target modules |
|
|
Constants |
extern const UInt | |
| config NotifySetup_dspIntVectId // module-wide |
 |
Interrupt vector id for OMAP3530/DSP
extern const UInt NotifySetup_dspIntVectId;
| NotifySetup_attach() // module-wide |
 |
Function that will be called in Notify_attach
Int NotifySetup_attach(UInt16 remoteProcId, Ptr sharedAddr);
| NotifySetup_numIntLines() // module-wide |
 |
Returns number of interrupt lines to the processor
UInt16 NotifySetup_numIntLines(UInt16 remoteProcId);
| NotifySetup_sharedMemReq() // module-wide |
 |
Shared Memory Required for a single notification line
SizeT NotifySetup_sharedMemReq(UInt16 remoteProcId, Ptr sharedAddr);
| Module-Wide Built-Ins |
 |
// Get this module's unique id
Bool NotifySetup_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool NotifySetup_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 NotifySetup_Module_getMask();
// Returns the diagnostics mask for this module
Void NotifySetup_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var NotifySetup = xdc.useModule('ti.sdo.ipc.family.omap3530.NotifySetup');
module-wide config parameters
generated on Thu, 29 Jan 2015 19:16:44 GMT