| module ti.sdo.ipc.family.c6a8149.NotifyMbxSetup |
![]() |
![]() |
![]() |
Notify setup proxy for NotifyDriverMbx on TI81XX
| C synopsis | target-domain | sourced in ti/sdo/ipc/family/c6a8149/NotifyMbxSetup.xdc |
Functions common to all INotifySetup modules | |
Int | NotifyMbxSetup_attach// Function that will be called in Notify_attach(UInt16 remoteProcId, Ptr sharedAddr); |
UInt16 | NotifyMbxSetup_numIntLines// Returns number of interrupt lines to the processor(UInt16 remoteProcId); |
SizeT | NotifyMbxSetup_sharedMemReq// Shared Memory Required for a single notification line(UInt16 remoteProcId, Ptr sharedAddr); |
Functions common to all target modules | |
|
NotifyMbxSetup_Module_getMask// Returns the diagnostics mask for this module,
NotifyMbxSetup_Module_hasMask// Test whether this module has a diagnostics mask,
NotifyMbxSetup_Module_heap// The heap from which this module allocates memory,
NotifyMbxSetup_Module_id// Get this module's unique id,
NotifyMbxSetup_Module_setMask// Set the diagnostics mask for this module,
NotifyMbxSetup_Module_startupDone// Test if this module has completed startup
|
|
Constants | |
extern const UInt | |
| config NotifyMbxSetup_dspIntVectId // module-wide |
![]() |
Interrupt vector id for the DSP core on TI81XX
| C synopsis | target-domain |
| NotifyMbxSetup_attach() // module-wide |
![]() |
Function that will be called in Notify_attach
| C synopsis | target-domain |
| NotifyMbxSetup_numIntLines() // module-wide |
![]() |
Returns number of interrupt lines to the processor
| C synopsis | target-domain |
| NotifyMbxSetup_sharedMemReq() // module-wide |
![]() |
Shared Memory Required for a single notification line
| C synopsis | target-domain |
| Module-Wide Built-Ins |
![]() |
| C synopsis | target-domain |
| Configuration settings | sourced in ti/sdo/ipc/family/c6a8149/NotifyMbxSetup.xdc |
| config NotifyMbxSetup.dspIntVectId // module-wide |
![]() |
Interrupt vector id for the DSP core on TI81XX
| Configuration settings |
| metaonly config NotifyMbxSetup.common$ // module-wide |
![]() |
Common module configuration parameters
| Configuration settings |