// SYS/BIOS Scalable/Extensible Real-time Kernel
// BIOS 6 size and timing benchmarks
// Contains family-specific modules for SYS/BIOS
// Contains specifications for the ARM family-specific SYS/BIOS functions
// Contains specifications for the a15 family-specific SYS/BIOS functions
// Contains specifications for the a8 family-specific SYS/BIOS functions
// Contains specifications for the a8 family-specific SYS/BIOS functions
// Contains specifications for the a8 family-specific SYS/BIOS functions
// Contains specifications for the a8 family-specific SYS/BIOS functions
// Contains specifications for the a8 family-specific SYS/BIOS functions
// Contains specifications for the ARM9 family-specific SYS/BIOS functions
// Contains specifications for the.da830 device-specific SYS/BIOS functions
// Contains specifications for the dm6446 device-specific SYS/BIOS functions
// Contains specifications for the Ducati device-specific SYS/BIOS functions
// Contains dm8148 Hwi helper module
// Contains specifications for the Ducati, on OMAP4430
// Contains specifications for the Ducati, on OMAP5
// Contains the ARM Exception handler used by all non-M3 ARM targets
// Contains specifications for the C28 specific SYS/BIOS functions
// Contains specifications for the GIC Hwi module
// Contains specifications for the Stellaris LM3S family of device-specific SYS/BIOS functions
// Contains specifications for the m3 family/device-specific SYS/BIOS functions
// Contains specifications for the tms570 family of device-specific SYS/BIOS functions
// Contains specifications for the ARP32 specific SYS/BIOS functions
// Contains specifications for the C28 specific SYS/BIOS functions
// Contains specifications for the C28 specific SYS/BIOS functions
// Contains specifications for C6x specific SYS/BIOS functions
// Contains specifications for the C64 specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the c64p.tesla-specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
//
// Contains specifications for Power module for c674
//
//
// Contains specifications for the msp430 family-specific SYS/BIOS functions
//
// Contains modules that inherit from IGatePovider
// Contains Hardware Abstraction Layer (HAL) modules for the SYS/BIOS kernel
// Contains the AMMU module
// Contains the unicache Cache module
// Contains vayu Hwi helper module
// Contains modules that inherit from IHeap
// Contains all interface specifications
// Input/Output using peripheral drivers
// Contains core threading modules for the SYS/BIOS kernel
// Contains modules that provide support for RTA tools in CCS
// SMP-aware SYS/BIOS modules
// Contains modules that implement the ISync interface
// Contains various timer modules
// Contains specifications for the DMTimer
// Contains specifications for the C64P specific SYS/BIOS functions
// Contains specifications for the C64P specific SYS/BIOS functions
// Miscellaneous utility modules
// Basic runtime support for RTSC programs
// XDC Runtime support for OS-related primitives