![]() |
This release note is divided into the following sections:
Introduction, Documentation, What's New, Upgrading And Compatibility Information, Host Support, Dependencies, Device Support, Validation Information, Known Issues, Benchmarks, Versioning, Technical Support And Product Updates,
DSP/BIOS 5.40.03.23 is a Patch release.
The following documentation is provided with this release:
DSP/BIOS is binary compatible with DSP/BIOS 5.33 (and all the way back to DSP/BIOS 5.21). Users do not need to recompile your source files or libraries when updating to BIOS 5.40. However users *must* rebuild their configuration since the generated linker .cmd file (<prog>cfg.cmd) is different.
Solaris host is no longer supported in this release. Customer-critical bug fixes to earlier releases will be available to Solaris users if required.
DSP/BIOS 5.40 does not support TMS320C54xx devices. Users of
such devices
should continue use DSP/BIOS 5.31.xx earlier releases. For
customer-critical
54xx-related issues, TI will continue to provide fixes to earlier
versions when
needed.
Compatibility keys are intentionally independent of Marketing
product
numbers and are intended to:
Compatibility keys are composed of 3 comma-delimited numbers -
M,S,R -
where:
This release supports the following devices:
| Device | |
|---|---|
| 28x | F2801, F2806, F2808, F2810, F2811, F2812, F28232, F28234, F28235, F28332, F28334, F28335, F2802x, F2803x, F2834x |
| 55x | 5501, 5502, 5503, 5505, 5507, 5509A, DA255, DA295, DA300, 5510, 5510A, 5561, DA255, DA295, DA300, OMAP1035, OMAP1510, OMAP1610, OMAP1710, OMAP5903, OMAP5905, OMAP5910, OMAP5912, OMAP5944, OMAP5946, OMAP5948, OMAP2320, OMAP2420, TNETV1050, TNETV1055 |
| 62x | 6202, 6203, 6203B, 6204, 6205, 6211, 6211B |
| 64x | 6410, 6411, 6412, 6413, 6414, 6415, 6416, 6418, DM415, DM420, DM421, DM425, DM426, DM640, DM641, DM642, DRI300 |
| 64x+ | 6421,
6424, 6428, 6452, 6454, 6455, 6474, DM6431, DM6433, DM6435, DM6437, DM6441,
DM6443, DM6446, DM6467, DM357, DM647, DM648, TCI6482,
DRA402,
DRA404, DRA406, DRA414, DRA416, DRA442, DRA444,
DRA446,
F761990,
OMAP2420, OMAP2430, OMAP2431, OMAP2530, OMAP2531, OMAP3425, OMAP3430, OMAP3525,
OMAP3530, TCI6482, TCI6484, TCI6486, TCI6487, TCI6488,
TCI6486, TNETV2685 |
| 67x | 6701, 6711,
6711 - 250, 6712, 6713, 6713 - 300 |
| 67x+ | 6722, 6726, 6727, DA700, DA705, DA707, DA710 |
| 674x | OMAPL137, OMAPL138, DA830, 6747, 6748 |
This release was built using the following components:
This release was validated using the following components:
back to top
All
releases have 4 digits (M.mm.pp.bb). This includes GA and
pre-releases (engineering, EA, beta, etc.). Pre-releases are denoted with
a suffix (e.g. 5.40.00.17-eng or 5.40.00.17-beta).
This
product's version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as
an incrementing build counter.
To support
multiple side-by-side installations of the product, the product version is
encoded in the top level directory, ex. bios_5_40_00_17.
Subsequent
releases of patch upgrades will be identified by the patch number, ex. BIOS 5.40.01.18 with directory bios_5_40_01_18. Typically, these patches
only include critical bug fixes.
Please note
that version numbers and compatibility keys are NOT the same. For an explanation
of compatibility keys, please refer to the 'Upgrade and Compatibility
Information' section.
Last updated: July 31, 2009